EW 35

End bracket, Wemid, beige, Rail: TS 35, when screwed in

Item No. 0383560000

Properties

Accessories

    MarkersTerminal markersRelated markersTag holderZGB pivotable group tag holder
  • ZGB 30
    Item No.:
    1611930000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • ZGB 15
    Item No.:
    1636530000
    Packaging unit:
    20 PC

    Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkWSWS 8/5
  • WS 8/5 MM WS
    Item No.:
    2007150000
    Packaging unit:
    800 PC

    WS, Terminal marker, 8 x 5 mm, Weidmueller, white

  • MarkersTerminal markersMultiCardWSWS 8/5Blank
  • WS 8/5 MC NE WS
    Item No.:
    1640740000
    Packaging unit:
    720 PC

    WS, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white

  • MarkersTerminal markersMultiCardDekafixDEK 5/5Blank
  • DEK 5/5 MC NE WS
    Item No.:
    1609801044
    Packaging unit:
    1000 PC

    Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white

  • MarkersTerminal markersMultiMarkDekafixDEK 5/8
  • DEK 5/8 MM WS
    Item No.:
    2007130000
    Packaging unit:
    500 PC

    Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular terminal blocks with electronic components1 tier6 mm²
  • SAKT E/35 2GL 230VAC
    Item No.:
    0198120000
    Packaging unit:
    5 PC

    Test-disconnect terminal, Screw connection, 6 mm², 230 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow

  • SAKT E/35 2GL 115VAC
    Item No.:
    0198020000
    Packaging unit:
    5 PC

    Test-disconnect terminal, Screw connection, 6 mm², 115 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow

  • SAKT E/35 2LD 120VAC
    Item No.:
    0198220000
    Packaging unit:
    5 PC

    Test-disconnect terminal, Screw connection, 6 mm², 120 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow

  • SAKT E/35 2LD 60VAC
    Item No.:
    0197920000
    Packaging unit:
    5 PC

    Test-disconnect terminal, Screw connection, 6 mm², 60 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow

  • Cabinet InfrastructureDIN railsTS 35Aluminum
  • TS 35X7.5 2M/AL/BK
    Item No.:
    0330800000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Aluminium, untreated

  • TS 35X15/2.3 2M/AL/BK
    Item No.:
    1848290000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Aluminium, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular PE terminal blocks1-tier10 mm²
  • EK 10/35
    Item No.:
    0661360000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x30 fuse
  • SAKS 3/35 G/5X30 500V
    Item No.:
    0328920000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 30, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular PE terminal blocks1-tier10 mm²
  • EK 2
    Item No.:
    0323100000
    Packaging unit:
    20 PC

    PE terminal, Screw connection, 10 mm², Number of connections: 2, Number of levels: 1, silver

  • EK 10
    Item No.:
    0354660000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35 DB
    Item No.:
    0501800000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, dark beige

  • SAKS 4/35
    Item No.:
    0501820000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow

  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow

  • Cabinet InfrastructureDIN railsTS 35Plastic
  • TSK 35X15 2M PVC/GR
    Item No.:
    0514300000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, PVC, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular test-disconnect terminal blocks1-tier10 mm²
  • SAKC 10 STB/RE
    Item No.:
    0324020000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 10 mm², 400 V, 26 A, pluggable, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks2-tier4 mm²
  • DK 4QV/32
    Item No.:
    0590260000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow

  • DK 4 BL
    Item No.:
    0355480000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue

  • DK 4Q/32 BL
    Item No.:
    0590080000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks3-tier2.5 mm²
  • DLD 2.5/PE DB
    Item No.:
    1783790000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 17.5 A, Number of connections: 5, Number of potentials per tier: 1, dark beige

  • DLD 2.5 BL
    Item No.:
    6269250000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 6, Number of potentials per tier: 1, blue

  • DLD 2.5 DB
    Item No.:
    1784180000
    Packaging unit:
    50 PC

    Initiator/actuator terminal, Screw connection, 2.5 mm², 250 V, 24 A, Number of connections: 6, Number of potentials per tier: 1, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • SAKS 6/GZ 500AC
    Item No.:
    0531820000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, Fuse cartridge, With glow lamp, One end without connector, Screw connection, 10 mm², 500 V, G-Si. 6.3 x 32, medium yellow

  • KSKM 2/32 GZ 1X1/4
    Item No.:
    9509580000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 13 A, G-Si. 1 x 1/4, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/G25
    Item No.:
    0191120000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 25, medium yellow

  • Cabinet InfrastructureDIN railsTS 35Steel
  • TS 35X15 2M/ST/ZN
    Item No.:
    0236400000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL 2M/ST/SZ
    Item No.:
    7915060000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL 1M/ST/ZN
    Item No.:
    0514510000
    Packaging unit:
    1 PC

    Terminal rail, with slot, Accessories, 35 x 7.5 x 1000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/6X18 2M/ST/ZN
    Item No.:
    1805980000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 6.30 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL/6 2M/ST/ZN
    Item No.:
    0514570000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 6.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/5X18 2M/ST/SZ
    Item No.:
    1879090000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 5.00 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/6X25 2M/ST/ZN
    Item No.:
    1866290000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 6.30 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5 1M/ST/ZN
    Item No.:
    0383410000
    Packaging unit:
    1 PC

    Terminal rail, without slot, Accessories, 35 x 7.5 x 1000 mm, Steel, galvanized, chromium-plated

  • TS 35X15/5X18 2M/ST/ZN
    Item No.:
    1837380000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/2.3 2M/ST/ZN
    Item No.:
    0498000000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/LL 1M/ST/ZN
    Item No.:
    0236510000
    Packaging unit:
    1 PC

    Terminal rail, with slot, Accessories, 35 x 15 x 1000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/LL 2M/ST/SZ
    Item No.:
    7907490000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/5X18 2M/ST/SZ
    Item No.:
    1879100000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL 2M/ST/ZN
    Item No.:
    0514500000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5/LL/6X18 2M/O
    Item No.:
    1071690000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 7.5 x 2000 mm, Slit width: 6.20 mm, Slit length: 18.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X15/LL 2M/ST/ZN
    Item No.:
    0236500000
    Packaging unit:
    2 Meter

    Terminal rail, with slot, Accessories, 35 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5 2M/ST/ZN
    Item No.:
    0383400000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Steel, galvanic zinc plated and passivated

  • TS 35X7.5 2M/ST/SZ
    Item No.:
    9300090000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Steel, galvanic zinc plated and passivated

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks2-tier4 mm²
  • DK 4/35
    Item No.:
    0527660000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow

  • DK 4Q/35 BL
    Item No.:
    0590180000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue

  • DK 4Q/35
    Item No.:
    0590160000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow

  • DK 4/35 BL
    Item No.:
    0527680000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue

  • DK 4/35/800V
    Item No.:
    1572700000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 800 V, Number of levels: 2, beige / yellow

  • DK 4QV/35
    Item No.:
    0363660000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, beige / yellow

  • DK 4QV/35 BL
    Item No.:
    0363680000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 500 V, 32 A, Number of levels: 2, blue

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4
    Item No.:
    0321320000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 400 V, 16 A, E14, medium yellow

  • SAKS 4 USA
    Item No.:
    0162220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 400 V, 16 A, 10 x 38 mm, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/G20
    Item No.:
    0191220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • KSKM 1/32 G20
    Item No.:
    9509570000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse isolator, One end without connector, Screw connection, 10 mm², 440 V, 6.3 A, G-Si. 5 x 20, dark beige

  • Cabinet InfrastructureDIN railsTS 35Copper
  • TS 35X15/2.3 2M/CU/BK
    Item No.:
    0270100000
    Packaging unit:
    2 Meter

    Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Copper, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular terminal blocks with electronic components2-tier4 mm²
  • DK 4/32 2D CSA GET.SCH.
    Item No.:
    0642760000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 32, beige / yellow

  • DK 4/32 1D CSA A1
    Item No.:
    0484060000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 32, beige / yellow

  • DK 4/32 2D CSA A2
    Item No.:
    0523760000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 32, beige / yellow

  • DK 4/32 LD ROT 24VDC
    Item No.:
    0210160000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow

  • DK 4/32 GL 100K 115VAC
    Item No.:
    0569560000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 115 V, Number of levels: 2, beige / yellow

  • DK 4/32 1D CSA A2
    Item No.:
    0467960000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 32, beige / yellow

  • DK 4/32 1D CSA GET.SCH.
    Item No.:
    0544660000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 32, beige / yellow

  • Cabinet InfrastructureDIN railsTS 35Stainless steel
  • TS 35X7.5 2M/CRN
    Item No.:
    1747350000
    Packaging unit:
    2 PC

    Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Stainless steel, rust-proof, Stainless steel 1.4301, untreated

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks1-tier4 mm²5x20 fuse
  • ASK 1/EN LD 56K 115VDC
    Item No.:
    0225460000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 115 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 15K24VDC GR
    Item No.:
    1367400000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, grey

  • ASK 1/EN LD 1D 24VAC
    Item No.:
    0222860000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 120K 230VDC
    Item No.:
    0225660000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 1D 230VAC
    Item No.:
    0225760000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 1D 48VAC
    Item No.:
    0225360000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 48 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 15K 24VDC
    Item No.:
    0222760000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 4K7 24VDC
    Item No.:
    8050810000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • ASK 1/EN LD 1D 115VAC
    Item No.:
    0225560000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 115 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier10 mm²
  • SAK 10/35 BL
    Item No.:
    0443780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular terminal blocks with electronic components2-tier4 mm²
  • DKT 4/35 PT100
    Item No.:
    8014720000
    Packaging unit:
    10 PC

    Component terminal block, Screw connection, 4 mm², 400 V, 10 A, PT 100 temperature sensor, -50°C ... +100°C, TS 35, beige / yellow

  • DK 4/35 1D A1
    Item No.:
    0538960000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 35, beige / yellow

  • DK 4/35 LD GR 24VDC
    Item No.:
    0210060000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow

  • DK 4/35 LD 24VDC CSA A1
    Item No.:
    0539060000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow

  • DK 4/35 1D GET.SCH.
    Item No.:
    0396360000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 35, beige / yellow

  • DK 4/35 2D GET.SCH. A1
    Item No.:
    0396760000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 35, beige / yellow

  • DK 4/35 LD ROT 24VDC
    Item No.:
    0210260000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow

  • DK 4/35 1D 1K5 GET.SCH
    Item No.:
    0396960000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 24 V, 10 A, 1 N 4007, Resistance 1.5 kΩ, TS 35, beige / yellow

  • DK 4/35 2D GET.SCH. A2
    Item No.:
    0396860000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 35, beige / yellow

  • DK 4/35 2D GET.SCH. A1
    Item No.:
    0396660000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 35, beige / yellow

  • DK 4/35 LD GR 24VDC
    Item No.:
    0210460000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, 4 mm², 24 V, Number of levels: 2, beige / yellow

  • DK 4/35 1D A2
    Item No.:
    0538860000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 35, beige / yellow

  • DK 4/35 1D A1 BL
    Item No.:
    0538980000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, 4 mm², 380 V, 10 A, 1 N 4007, TS 35, blue

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32 / TS 35 EN combination foot:Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS1/EN LD 24VDC
    Item No.:
    8146450000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 24 VAC
    Item No.:
    8148930000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 24 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • KDKS1/EN LD 230VAC
    Item No.:
    8148910000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • SAKS 3/35 GZ/6.3X32
    Item No.:
    0667520000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 6.3 x 32, medium yellow

  • KSKM 3/35 GZ 1 1/4X1/4
    Item No.:
    9509620000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesRoofFeed-through terminal blocks1-tier2.5 mm²
  • ZDU 2.5-2/3AN SW
    Item No.:
    1946210000
    Packaging unit:
    100 PC

    Feed-through terminal, Tension-clamp connection, 2.5 mm², 800 V, 24 A, black

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 1/35/G20 DB
    Item No.:
    0501600000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, dark beige

  • SAKS 3/35 (RED CAP)
    Item No.:
    0667420000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 1 x 1/4, medium yellow

  • SAKS 2/35
    Item No.:
    1368720000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 10 mm², 500 V, 10 A, E16, medium yellow

  • KSKM 1/35 G20
    Item No.:
    9509600000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 5 x 20, medium yellow

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 10 mm², 24 V, G-Si. 5 x 20, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular test-disconnect terminal blocks1-tier6 mm²
  • SAKT 2/LT STB
    Item No.:
    0330620000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, 6 mm², 125 V, 41 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 32, medium yellow

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier10 mm²
  • SAK 10 BL
    Item No.:
    0110080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2