Properties
Version | End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C |
Order No. | 0258660000 |
Type | EW 35/SCHA/M3 |
GTIN (EAN) | 4008190033477 |
Qty. | 20 items |
Depth | 32.5 mm |
Depth (inches) | 1.28 inch |
Height | 46 mm |
Height (inches) | 1.811 inch |
Width | 16.5 mm |
Width (inches) | 0.65 inch |
Net weight | 9.78 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | ffc2e92d-f68c-4edd-8818-3ff53f901c61 |
Material | Wemid |
Colour | beige |
UL 94 flammability rating | V-2 |
Version | For the terminals |
Rail | TS 35 |
Installation advice | Direct mounting |
Interlock | for screw fixing |
Type of mounting | when screwed in |
TS 35 offset | 22.5 mm |
Installation advice | Direct mounting |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58894) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0258660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0258660000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0258660000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ROHS | Conform |