Properties
Order No. | 7940125448 |
Type | FAD 1771-WH SL21 M US |
GTIN (EAN) | 4064675209140 |
Qty. | 1 items |
Depth | 33 mm |
Depth (inches) | 1.299 inch |
Height | 269 mm |
Height (inches) | 10.591 inch |
Width | 32 mm |
Width (inches) | 1.26 inch |
Net weight | 199 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Connection (field side) | Card edge |
Connection on control side | SL 3.5 header |
Number of poles (control side) | 21-pole |
Connection (field side) | Card edge |
Connection to PLC | 2 x SL 3.5/F 11p connector |
Max. current per channel | 2 A |
Total operating current | 8 A |
According to | DIN EN 50178 |
Rated insulation voltage | < 250 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Insulation test voltage AC | 1.2 kV |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |