Properties
Order No. | 2494590000 |
Type | FAD BLK4 2XSL20 |
GTIN (EAN) | 8430243373029 |
Qty. | 1 items |
Depth | 24 mm |
Depth (inches) | 0.945 inch |
Height | 218 mm |
Height (inches) | 8.583 inch |
Width | 54 mm |
Width (inches) | 2.126 inch |
Net weight | 237.908 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 348848c5-21ff-4d79-b541-7c34c4908172 |
Connection (field side) | 2 x Connector according IEC60603-13/DIN41651 20 p |
Connection (field side) | 2 x Connector according IEC60603-13/DIN41651 20 p |
Operating voltage | 30 V AC / 60 V DC |
Max. current per channel | 3 A |
Max. current per byte | 2 A |
Total operating current | 6 A |
According to | DIN EN 50178 |
Rated insulation voltage | 50 V AC / 71 V DC |
Surge voltage category | III |
Pollution severity level | 2 |
Insulation test voltage AC | 0.56 kV |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |