Properties
Order No. | 1991730000 |
Type | FAD S5115 2XHE20 32IO M |
GTIN (EAN) | 8430243307413 |
Qty. | 1 items |
Depth | 36 mm |
Depth (inches) | 1.417 inch |
Height | 280 mm |
Height (inches) | 11.024 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Net weight | 176 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9d5ff7ee-74dc-449b-a1db-a29604b9b3e9 |
Connection (field side) | 2 x Connector according IEC60603-13/DIN41651 20 p |
Operating voltage | 30 V AC / 60 V DC |
Max. current per channel | 1 A |
Max. current per byte | 2 A |
Total operating current | 6 A |
According to | DIN EN 50178 |
Rated insulation voltage | < 50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Insulation test voltage AC | 0.35 kV |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_153611) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals |  |
ROHS | Conform |