Properties
Order No. | 2435110000 |
Type | FAD S5135 SL42 A R |
GTIN (EAN) | 4050118446975 |
Qty. | 1 items |
Depth | 23 mm |
Depth (inches) | 0.906 inch |
Height | 283 mm |
Height (inches) | 11.142 inch |
Width | 20 mm |
Width (inches) | 0.787 inch |
Net weight | 111.76 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9d5ff7ee-74dc-449b-a1db-a29604b9b3e9 |
Connection (field side) | SL 5.08 mm |
Operating voltage | 250 V AC |
Max. current per channel | 4 A |
Total operating current | 32 A |
Rated insulation voltage | < 250 V AC |
Surge voltage category | II |
Pollution severity level | 2 |
Insulation test voltage AC | 1.2 kV |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |