Properties
Version | Bus line, One end without connector, M12, Number of poles: 2, 2 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes |
Order No. | 1785150200 |
Type | FBCEX PA M12 M 2M |
GTIN (EAN) | 4032248195022 |
Qty. | 1 items |
Net weight | 166 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Imidazolidine-2-thione 96-45-7 |
SCIP | be1e0a9b-b31e-4729-85aa-0ec2fffffea4 |
Bending radius, min., moving | 8 x cable diameter |
Bending radius, min., stationary | 8 x cable diameter |
Cable length | 2 m |
Colour coding |
red
green |
Configurable cable length | No |
Core cross-section | 1 mm² |
Halogen | Yes |
Hybrid cable | No |
Insulation | PE |
Irradiation crosslinked | No |
Number of poles | 2 |
Outside diameter | 8 mm ± 0.4 mm |
Resistant to welding beads | No |
Sheath material | PVC |
Sheathing colour | blue (RAL 5015) |
Shielded | Yes |
Suitable for cable carriers | No |
Temperature range, moving | -5...60 °C |
Temperature range, stationary | -30...80 °C |
Welding spark resistance | No |
Coding | A-coded |
Connection thread | M12 |
Contact material | Ni/Au |
Contact surface | Gold-plated |
Housing main material | PUR |
Insulation strength | 108 Ω |
jumpered | No |
LED | No |
Plugging cycles | ≥ 100 |
Pollution severity | 3 |
Protection degree | IP67 |
Rated voltage | 100 V |
Temperature range of housing | -25…+80 °C |
Threaded ring material | Brass, nickel-plated |
Tightening torque | M12: 0.8 - 1.2 Nm |
Version | pin, straight |
Insulation strength | 108 Ω |
Rated voltage | 100 V |
Plug left | M12, A-coded, IP67, male contact, straight, Plastic, shielded |
Plug right | free conductor end |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_152994) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:8564160000Packaging unit:1 PC
Standard distributor for Ex applications EEx(ia), 2-way distributor EEx, IP66
-
Item No.:8564150000Packaging unit:1 PC
Standard distributor for Ex applications EEx(ia), 1-way distributor EEx, IP66
-
Item No.:8564170000Packaging unit:1 PC
Standard distributor for Ex applications EEx(ia), 4-way distributor EEx, IP66
-
Item No.:8564250000Packaging unit:1 PC
Standard distributor for Ex applications EEx(ia), 8-way distributor EEx, IP66
Fieldbus DistributorsProfibus PA Ex for hazardous areas