Properties
Version | Standard distributor with current limiting, 3-channel distributor LIMITER, IP66, IP67, Trunk line M20 |
Order No. | 2703860000 |
Type | FBCON PA CG 3WAY LIMITER R-TS |
GTIN (EAN) | 4064675266655 |
Qty. | 1 items |
Height | 34 mm |
Height (inches) | 1.339 inch |
Width | 125 mm |
Width (inches) | 4.921 inch |
Length | 80 mm |
Length (inches) | 3.15 inch |
Net weight | 660 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...75 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable entry | Trunk line M20 |
Cable glands | Brass cable gland |
Current limiting |
adjustable
20 mA, 40 mA, 60 mA |
Design of housing | With pressure compensation element |
Housing main material |
Aluminium
Aluminum |
Housing surface | polished |
Operating voltage | 10 ... 31 V DC |
Operating voltage Umax, max. | 32 V |
Pollution severity | 3 |
Power consumption in standby mode | 7 mA |
Protection degree |
IP66
IP67 |
Type of distribution | 3-channel distributor LIMITER |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Certification UL for Canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_317640)
[Certification UL for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_317641) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225535) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2703860000) |
Software | [WI-Segment-Calculator](https://mdcop.weidmueller.com/mediadelivery/asset/900_90759) |
User Documentation |
[Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760)
[FBCon Segment Calculator_english](https://mdcop.weidmueller.com/mediadelivery/asset/900_101984) [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_273560) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1719550000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 9, Neoprene
-
Item No.:1785120200Packaging unit:1 PC
Bus line, One end without connector, M12, Number of poles: 2, 2 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
-
Item No.:1772210000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:1569070000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFIBUS cord setsProfibus PAOne end without connectorPinstraightPVC/PE black (FBC)
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12