FBCON PA CG 4WAY LIMITER R-T

Standard distributor with current limiting, 4-channel distributor LIMITER, IP66, IP67, Trunk line M20, Branch line M16

Item No. 2703840000
Data sheet for information only

Properties

Accessories

    Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
  • GWDR PG9-NP
    Item No.:
    1719550000
    Packaging unit:
    100 PC

    GWDR NP (flat gasket - neoprene), Sealing ring, PG 9, Neoprene

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version
  • VG 9-MS68
    Item No.:
    1569070000
    Packaging unit:
    50 PC

    VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated

  • VG M16 - MS 68
    Item No.:
    1772210000
    Packaging unit:
    50 PC

    VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsBrass blanking plugs, round head IND
  • VP 9-MS65
    Item No.:
    0294700000
    Packaging unit:
    100 PC

    VPMS (blanking plug in brass), Blanking plug, in closed state, PG 9, 5 mm, Brass, nickel-plated

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFIBUS cord setsProfibus PAOne end without connectorPinstraightPVC/PE black (FBC)
  • FBC PA M12 M 2M
    Item No.:
    1785120200
    Packaging unit:
    1 PC

    Bus line, One end without connector, M12, Number of poles: 2, 2 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
  • SAI-SK-M12
    Item No.:
    9456050000
    Packaging unit:
    30 PC

    Protected component assemblies, Protective cap