Properties
Version | Standard distributor, 4-way distributor, IP66 |
Order No. | 8564110000 |
Type | FBCON PA CG 4WAY |
GTIN (EAN) | 4032248235704 |
Qty. | 1 items |
Height | 37 mm |
Height (inches) | 1.457 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Length | 125 mm |
Length (inches) | 4.921 inch |
Net weight | 684 g |
Storage temperature | -40 °C...80 °C |
Ambient temperature | -40 °C...75 °C |
Operating temperature | -40 °C...75 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable glands | Brass cable gland |
Conductor O.D., max. | 9.5 mm |
Conductor O.D., min. | 5.5 mm |
Connection type PE | Spur line with cable gland |
Contact carrier material | Brass |
Contact material | CuZnAu |
Design of housing | With pressure compensation element |
Housing main material |
Aluminium
AISi12 Aluminum |
Housing surface | powder coating |
Number of contact sockets | 4 |
Operating voltage | 10 ... 31 V DC |
Operating voltage Umax, max. | 32 V |
Pollution severity | 3 |
Protection degree | IP66 |
Type of distribution | 4-way distributor |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Certification UL for Canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_317640)
[Certification UL for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_317641) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317601) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8564110000) |
Product Change Notification | [20220208 Technical change to FBCon field distributors (passive, with aluminum housings)](https://mdcop.weidmueller.com/mediadelivery/asset/900_251153) |
Software | [WI-Segment-Calculator](https://mdcop.weidmueller.com/mediadelivery/asset/900_90759) |
User Documentation |
[Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760)
[FBCon Segment Calculator_english](https://mdcop.weidmueller.com/mediadelivery/asset/900_101984) [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_317163) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1719550000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 9, Neoprene
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
-
Item No.:1772210000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
-
Item No.:1569070000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version