FBCON PA CG/M12 2WAY

Standard distributor, 2-way distributor, IP66, Branch line M12

Item No. 8564070000

Properties

Accessories

    Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version
  • VG 9-MS68
    Item No.:
    1569070000
    Packaging unit:
    50 PC

    VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated

  • VG M16 - MS 68
    Item No.:
    1772210000
    Packaging unit:
    50 PC

    VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsAccessoriesProtective capsM12
  • SAI-SK-M12
    Item No.:
    9456050000
    Packaging unit:
    30 PC

    Protected component assemblies, Protective cap

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsBrass blanking plugs, round head IND
  • VP 9-MS65
    Item No.:
    0294700000
    Packaging unit:
    100 PC

    VPMS (blanking plug in brass), Blanking plug, in closed state, PG 9, 5 mm, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
  • GWDR PG9-NP
    Item No.:
    1719550000
    Packaging unit:
    100 PC

    GWDR NP (flat gasket - neoprene), Sealing ring, PG 9, Neoprene

  • Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFIBUS cord setsProfibus PAOne end without connectorPinstraightPVC/PE black (FBC)
  • FBC PA M12 M 2M
    Item No.:
    1785120200
    Packaging unit:
    1 PC

    Bus line, One end without connector, M12, Number of poles: 2, 2 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes