Properties
Version | Standard distributor for Ex applications EEx(ia), 4-way distributor EEx, IP66 |
Order No. | 8564170000 |
Type | FBCON PA CG/M12 4WAY EX |
GTIN (EAN) | 4032248238545 |
Qty. | 1 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 37 mm |
Height (inches) | 1.457 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Length | 125 mm |
Length (inches) | 4.921 inch |
Net weight | 652 g |
Storage temperature | -40 °C...80 °C |
Ambient temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable entry |
Brass cable gland
Branch line M12 |
Conductor O.D., max. | 9.5 mm |
Conductor O.D., min. | 5.5 mm |
Connection type PE | M12 spur line |
Contact carrier material | Brass |
Contact material | CuZnAu |
Design of housing | With pressure compensation element |
Housing main material |
Aluminium
AISi12 |
Number of contact sockets | 4 |
Pollution severity | 2 |
Protection degree | IP66 |
Type of distribution | 4-way distributor EEx |
Type of mounting |
surface-mounted
Front mounting |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_300991) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317603) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8564170000) |
Product Change Notification | [20220208 Technical change to FBCon field distributors (passive, with aluminum housings)](https://mdcop.weidmueller.com/mediadelivery/asset/900_251153) |
Software | [WI-Segment-Calculator](https://mdcop.weidmueller.com/mediadelivery/asset/900_90759) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35887)
[Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![KEMAATEX](/picture/KEMAATEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1785150200Packaging unit:1 PC
Bus line, One end without connector, M12, Number of poles: 2, 2 m, pin, straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
Cord sets, Patchcords and CablesRJ45 & Circular Connectors patchcable & cord setsPROFIBUS cord setsProfibus PAOne end without connectorPinstraightPVC/PE blue (FBCEX)