Properties
Version | Standard distributor, 8-way distributor, IP66 |
Order No. | 8703470000 |
Type | FBCON SS CG 8WAY |
GTIN (EAN) | 4032248398362 |
Qty. | 1 items |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Length | 175 mm |
Length (inches) | 6.89 inch |
Net weight | 1,244 g |
Storage temperature | -40 °C...80 °C |
Ambient temperature | -40 °C...75 °C |
Operating temperature | -40 °C...75 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable glands | Stainless steel cable gland |
Connection type PE | Spur line with cable gland |
Design of housing | With pressure compensation element |
Housing main material |
Stainless steel, rust-proof
Aluminum |
Housing surface | polished |
Operating voltage Umax, max. | 32 V |
Pollution severity | 3 |
Protection degree | IP66 |
Type of distribution | 8-way distributor |
Type of mounting | surface-mounted |
Product Change Notification | [20220208 Technical change to FBCon field distributors (passive, with stainless steel housings)](https://mdcop.weidmueller.com/mediadelivery/asset/900_251154) |
Software | [Runtime Software -- WI-Segment-Calculator](https://mdcop.weidmueller.com/mediadelivery/asset/900_90759) |
User Documentation |
[Quick start guide -- assembly instruction german / english](https://mdcop.weidmueller.com/mediadelivery/asset/900_36045)
[Quick start guide -- Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760) [Device description -- FBCon Segment Calculator_english](https://mdcop.weidmueller.com/mediadelivery/asset/900_101984) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |