Properties
Version | , 1-channel distributor LIMITER, IP66, IP67 |
Order No. | 2653670000 |
Type | FBCON SS PCG 1WAY LIMITER |
GTIN (EAN) | 4064675267218 |
Qty. | 1 items |
Height | 47.5 mm |
Height (inches) | 1.87 inch |
Width | 79.5 mm |
Width (inches) | 3.13 inch |
Length | 79.5 mm |
Length (inches) | 3.13 inch |
Net weight | 329.63 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...75 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable glands | Plastic screwed cable gland |
Connection type PE | all connectors with plastic cable gland |
Current limiting |
adjustable
20 mA, 40 mA, 60 mA |
Design of housing | With pressure compensation element |
Housing main material |
Stainless steel, rust-proof
Aluminum |
Housing surface | polished |
Operating voltage | 10 ... 31 V DC |
Operating voltage Umax, max. | 32 V |
Pollution severity | 3 |
Protection degree |
IP66
IP67 |
Type of distribution | 1-channel distributor LIMITER |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Certification UL for Canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_317640)
[Certification UL for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_317641) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_313469) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_234204) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2653670000) |
User Documentation |
[Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760)
[FBCon Segment Calculator_english](https://mdcop.weidmueller.com/mediadelivery/asset/900_101984) [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_313847) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |