Properties
Version | , 8-channel distributor LIMITER, IP66, IP67, Branch line M12 |
Order No. | 2653690000 |
Type | FBCON SS PCG 8WAY LIMITER |
GTIN (EAN) | 4064675267232 |
Qty. | 1 items |
Height | 77 mm |
Height (inches) | 3.031 inch |
Width | 204 mm |
Width (inches) | 8.031 inch |
Length | 86.5 mm |
Length (inches) | 3.406 inch |
Net weight | 1,077 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...75 °C |
REACH SVHC | Lead 7439-92-1 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable entry | Branch line M12 |
Cable glands | Plastic screwed cable gland |
Connection type PE | all connectors with plastic cable gland |
Current limiting |
adjustable
20 mA, 40 mA, 60 mA |
Design of housing | With pressure compensation element |
Housing main material |
Stainless steel, rust-proof
Aluminum |
Housing surface | polished |
Operating voltage Umax, max. | 32 V |
Pollution severity | 3 |
Protection degree |
IP66
IP67 |
Type of distribution | 8-channel distributor LIMITER |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_313469) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_234206) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_313847) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
Approvals | ![CULUS](/picture/CULUS.gif) |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |