Properties
Version | Standard distributor with current limiting, 8-channel distributor LIMITER, IP66, Branch line M12 |
Order No. | 8726160000 |
Type | FBCON SS PCG 8WAY LIMITER |
GTIN (EAN) | 4032248398614 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 14.01.2024 |
Alternative product | [2653690000](~/p/2653690000) |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Length | 175 mm |
Length (inches) | 6.89 inch |
Net weight | 1,077 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -40 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-PA
Foundation Fieldbus |
Cable entry | Branch line M12 |
Cable glands | Plastic screwed cable gland |
Connection type PE | all connectors with plastic cable gland |
Current limiting |
adjustable
20 mA, 40 mA, 60 mA |
Design of housing | With pressure compensation element |
Housing main material | Stainless steel, rust-proof |
Housing surface | polished |
Operating voltage Umax, max. | 18 V DC ±20% |
Protection degree | IP66 |
Type of distribution | 8-channel distributor LIMITER |
Type of mounting | surface-mounted |
Approval/Certificate/Document of Conformity |
[Certification UL for Canada](https://mdcop.weidmueller.com/mediadelivery/asset/900_317640)
[Certification UL for US](https://mdcop.weidmueller.com/mediadelivery/asset/900_317641) [Declaration of Conformity.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35552) |
Software | [WI-Segment-Calculator](https://mdcop.weidmueller.com/mediadelivery/asset/900_90759) |
User Documentation |
[Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760)
[FBCon Segment Calculator_english](https://mdcop.weidmueller.com/mediadelivery/asset/900_101984) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 8.0 | EC001604 |
ETIM 9.0 | EC001604 |
ETIM 10.0 | EC001604 |
ECLASS 9.0 | 27-24-26-08 |
ECLASS 9.1 | 27-24-26-08 |
ECLASS 10.0 | 27-24-26-08 |
ECLASS 11.0 | 27-24-26-08 |
ECLASS 12.0 | 27-44-01-11 |
ECLASS 13.0 | 27-44-01-11 |
ECLASS 14.0 | 27-44-01-11 |
ECLASS 15.0 | 27-44-01-11 |
ROHS | Conform |