Properties
Version | Standard distributor for Ex applications EEx(ia), IP66 |
Order No. | 8556460000 |
Type | FBCON TERM.D EX FM |
GTIN (EAN) | 4032248240715 |
Qty. | 1 items |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Length | 49 mm |
Length (inches) | 1.929 inch |
Net weight | 179.49 g |
Storage temperature | -40 °C...80 °C |
Ambient temperature | -40 °C...80 °C |
Operating temperature | -40 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3a5f5913-76fc-4ff5-8563-4463f80bbe02 |
Bus system |
Profibus-DP
Modbus RS485 |
Cable entry | Brass cable gland |
Protection degree | IP66 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_300995) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317718) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8556460000) |
Product Change Notification | [20220208 Technical change to FBCon field distributors (passive, with aluminum housings)](https://mdcop.weidmueller.com/mediadelivery/asset/900_251153) |
User Documentation |
[Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35890)
[Application-Guide-Planning and installing Fieldbus networks-using-FBCon_english_deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_90760) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001583 |
ETIM 7.0 | EC001583 |
ETIM 8.0 | EC001583 |
ETIM 9.0 | EC001583 |
ECLASS 9.0 | 27-14-31-54 |
ECLASS 9.1 | 27-14-31-54 |
ECLASS 10.0 | 27-14-31-54 |
ECLASS 11.0 | 27-14-31-92 |
ECLASS 12.0 | 27-14-31-92 |
ECLASS 13.0 | 27-14-31-92 |
ECLASS 14.0 | 27-14-31-92 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![KEMAATEX](/picture/KEMAATEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |