FC10 PN/32A S1 B BX

This product will soon be unavailable.

Last order date: /Date(1798671600000)/

PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 32, Box

Item No. 2827120000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Delivery status
Last order date

Dimensions and weights

Length
Length (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System Parameters

Product family
Type of connection
Wire connection method
Cable length
Pitch in mm (P)
Pitch in inches (P)
Conductor outlet direction
Number of poles
Number of rows
Pin series quantity
Protection degree
Volume resistance
Plugging cycles
Plugging force per pole, max.
Pulling force per pole, max.

Material data

Insulating material
Colour
Colour chart (similar)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.

Conductors suitable for connection

Wire connection cross section AWG, min.
Wire connection cross section AWG, max.

Rated data acc. to IEC

Rated current at min. number of poles (Tu = 20 °C)
Rated current at max. number of poles (Tu = 40 °C)
Clearance, min.
Creepage distance, min.

Packing

Packaging
VPE length
VPE width
VPE height

Important note

IPC conformity

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0