Properties
Version | PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 32, Box |
Order No. | 2827130000 |
Type | FC20 PN/32A S1 B BX |
GTIN (EAN) | 4064675363736 |
Qty. | 10 items |
Product data |
IEC: / 1.9 A UL: |
Packaging | Box |
Length | 12.2 mm |
Length (inches) | 0.48 inch |
Net weight | 10 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - Board-to-Board |
Type of connection | Insulation displacement connection (IDC) |
Wire connection method | IDC terminal |
Cable length | 200 mm |
Pitch in mm (P) | 1.27 mm |
Pitch in inches (P) | 0.05 " |
Conductor outlet direction | 90°/270° |
Number of poles | 32 |
Number of rows | 2 |
Pin series quantity | 2 |
Protection degree | IP20 |
Volume resistance | <25 mΩ |
Plugging cycles | 500 |
Plugging force/pole, max. | 0.6 N |
Pulling force/pole, max. | 0.6 N |
Insulating material | LCP |
Colour | grey |
Colour chart (similar) | RAL 7035 |
Insulation strength | ≥ 20 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Cu-alloy |
Contact surface | Ni/Au |
Layer structure of plug contact | ≥ 2 µm Ni / ≥ 0.4 µm PdNi / ≥ 0.05 µm Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -20 °C |
Operating temperature, max. | 105 °C |
Wire connection cross section AWG, min. | AWG 30/1, 30/7 |
Wire connection cross section AWG, max. | AWG 30/1, 30/7 |
Rated current, min. number of poles (Tu=20°C) | 1.9 A |
Rated current, max. number of poles (Tu=40°C) | 1.65 A |
Clearance, min. | 0.4 mm |
Creepage distance, min. | 0.4 mm |
Packaging | Box |
VPE length | 155 mm |
VPE width | 64 mm |
VPE height | 38 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_256341) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2827130000) |
ETIM 6.0 | EC002599 |
ETIM 7.0 | EC002599 |
ETIM 8.0 | EC002599 |
ETIM 9.0 | EC002599 |
ETIM 10.0 | EC002599 |
ECLASS 9.0 | 27-06-03-08 |
ECLASS 9.1 | 27-06-03-08 |
ECLASS 10.0 | 27-06-03-08 |
ECLASS 11.0 | 27-06-03-08 |
ECLASS 12.0 | 27-06-03-08 |
ECLASS 13.0 | 27-06-03-08 |
ECLASS 14.0 | 27-06-03-08 |
ECLASS 15.0 | 27-06-03-08 |
ROHS | Conform |