Properties
Version | PCB plug-in connector, Accessories, Pitch in mm (P): 1.27 mm, Number of poles: 26, Box |
Order No. | 2853120000 |
Type | FC/FFP ZE/26 B BX |
GTIN (EAN) | 4064675475798 |
Qty. | 100 items |
Product data | UL: |
Packaging | Box |
Depth | 6.3 mm |
Depth (inches) | 0.248 inch |
Height | 9.9 mm |
Height (inches) | 0.39 inch |
Width | 20.01 mm |
Width (inches) | 0.788 inch |
Net weight | 0.367 g |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -55 °C |
Operating temperature, max. | 125 °C |
Packaging | Box |
VPE length | 122 mm |
VPE width | 80 mm |
VPE height | 34 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_244944) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2853120000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-02 |
ECLASS 12.0 | 27-46-04-02 |
ECLASS 13.0 | 27-46-04-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2747550000Packaging unit:120 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 26, Tray (manual assembly)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsFemale IDC plug and assembled cableFFP - Female plug, IDC-connection