Properties
Version | PCB plug-in connector, Accessories, Pitch in mm (P): 1.27 mm, Number of poles: 32, Box |
Order No. | 2853130000 |
Type | FC/FFP ZE/32 B BX |
GTIN (EAN) | 4064675475903 |
Qty. | 100 items |
Product data | UL: |
Packaging | Box |
Depth | 6.3 mm |
Depth (inches) | 0.248 inch |
Height | 9.9 mm |
Height (inches) | 0.39 inch |
Width | 23.82 mm |
Width (inches) | 0.938 inch |
Net weight | 0.37 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -55 °C |
Operating temperature, max. | 125 °C |
Packaging | Box |
VPE length | 120 mm |
VPE width | 100 mm |
VPE height | 80 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | |
CADENAS eCATALOG | |
Catalogues |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-02 |
ECLASS 12.0 | 27-46-04-02 |
ECLASS 13.0 | 27-46-04-02 |
ECLASS 14.0 | 27-46-04-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2747560000Packaging unit:100 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 32, Tray (manual assembly)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsFemale IDC plug and assembled cableFFP - Female plug, IDC-connection