Properties
Version | PCB plug-in connector, Accessories, Pitch in mm (P): 1.27 mm, Number of poles: 68, Box |
Order No. | 2853160000 |
Type | FC/FFP ZE/68 B BX |
GTIN (EAN) | 4064675476030 |
Qty. | 50 items |
Product data | UL: |
Packaging | Box |
Depth | 6.3 mm |
Depth (inches) | 0.248 inch |
Height | 9.9 mm |
Height (inches) | 0.39 inch |
Width | 46.68 mm |
Width (inches) | 1.838 inch |
Net weight | 0.96 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
-55 °C | |
Operating temperature, max. | 125 °C |
Packaging | Box |
VPE length | 120 mm |
VPE width | 100 mm |
VPE height | 80 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_244948) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2853160000) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-02 |
ECLASS 12.0 | 27-46-04-02 |
ECLASS 13.0 | 27-46-04-02 |
ECLASS 14.0 | 27-46-04-02 |
ECLASS 15.0 | 27-46-04-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2747590000Packaging unit:75 PC
PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 68, Tray (manual assembly)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsFemale IDC plug and assembled cableFFP - Female plug, IDC-connection