Properties
Version | Automatic machines, Replacement part |
Order No. | 1454780000 |
Type | FESA CF L/LS V1 |
GTIN (EAN) | 4050118260809 |
Qty. | 1 items |
Depth | 111 mm |
Depth (inches) | 4.37 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 71 mm |
Width (inches) | 2.795 inch |
Net weight | 3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 9028500000 – Crimpfix R (up to serial number 1035), 9028530000 – Crimpfix L (up to serial number 1758), 9028540000 – Crimpfix LS (up to serial number 1443) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines