Properties
Version | PCB plug-in connector, female plug, Pitch in mm (P): 1.27 mm, Number of poles: 80, Tray (manual assembly) |
Order No. | 2747600000 |
Type | FFP D1/80H S1 B TY |
GTIN (EAN) | 4050118896176 |
Qty. | 50 items |
Product data |
IEC: / 1.9 A UL: 150 V / 1 A / AWG 30 sol - AWG 30 sol |
Packaging | Tray (manual assembly) |
Depth | 5.6 mm |
Depth (inches) | 0.22 inch |
Height | 14.05 mm |
Height (inches) | 0.553 inch |
Width | 58.58 mm |
Width (inches) | 2.306 inch |
Net weight | 6.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - Board-to-Board |
Type of connection | Insulation displacement connection (IDC) |
Wire connection method | Insulation displacement connection (IDC) |
Pitch in mm (P) | 1.27 mm |
Pitch in inches (P) | 0.05 " |
Conductor outlet direction | 90°/270° |
Number of poles | 80 |
Number of rows | 1 |
Pin series quantity | 2 |
Protection degree | IP20 |
Volume resistance | <25 mΩ |
Plugging cycles | 500 |
Plugging force/pole, max. | 0.6 N |
Pulling force/pole, max. | 0.6 N |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Insulation strength | ≥ 10¹⁰ Ω |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Cu-alloy |
Contact surface | Ni/Au |
Layer structure of plug contact | ≥ 2 µm Ni / ≥ 0.4 µm PdNi / ≥ 0.05 µm Au |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -55 °C |
Operating temperature, max. | 125 °C |
Wire connection cross section AWG, min. | AWG 30/1, 30/7 |
Wire connection cross section AWG, max. | AWG 30/1, 30/7 |
Outer diameter of insulation, min. | 0.55 mm |
Outer diameter of insulation, max. | 0.75 mm |
Rated current, min. number of poles (Tu=20°C) | 1.9 A |
Rated current, max. number of poles (Tu=20°C) | 2.3 A |
Rated current, min. number of poles (Tu=40°C) | 2.5 A |
Clearance, min. | 0.4 mm |
Creepage distance, min. | 0.4 mm |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Rated voltage (UL 1977) (obsolete) | 150 V |
Rated current (UL 1977) (obsolete) | 1 A |
AWG-conductor, min. (UL 1977) | 30 sol |
AWG-conductor, max. (UL 1977) | 30 sol |
Packaging | Tray (manual assembly) |
VPE length | 189 mm |
VPE width | 131 mm |
VPE height | 70 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224329) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2747600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-02-02 |
ECLASS 13.0 | 27-46-02-02 |
ECLASS 14.0 | 27-46-02-02 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:2853190000Packaging unit:50 PC
PCB plug-in connector, Accessories, Pitch in mm (P): 1.27 mm, Number of poles: 80, 90°, 180°, 270°, Box
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsFemale IDC plug and assembled cableFC/FFP - Strain relief (Accessory)
Counterparts
-
Item No.:2747240000Packaging unit:560 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 80, 90°, Tape
-
Item No.:2747060000Packaging unit:280 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 80, 180°, Tape
-
Item No.:2747150000Packaging unit:280 PC
PCB plug-in connector, male header, SMD solder connection, Pitch in mm (P): 1.27 mm, Number of poles: 80, 180°, Tape
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH - Male header, Board connection
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH1 - Male header, Board connection (stack height 1.75 mm)
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 1.27mm (0,05 inch) - Board-to-Board connectorsMale header, Board connectionFMH3 - Male header, Board connection (stack height 3.25 mm)