Properties
Version | Auxiliary connection (terminal), 25 mm² |
Order No. | 2659050000 |
Type | FIT 25 GN |
GTIN (EAN) | 4050118671483 |
Qty. | 10 items |
Depth | 19.5 mm |
Depth (inches) | 0.768 inch |
Height | 34 mm |
Height (inches) | 1.339 inch |
Width | 13.5 mm |
Width (inches) | 0.531 inch |
Net weight | 10 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 08c53393-8863-492c-addc-d040b46da0d3 |
Colour | grey |
Rated cross-section | 25 mm² |
Rated current | 101 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-08 |
ECLASS 14.0 | 27-25-03-08 |
ROHS | Conform |