Properties
Version | Cable gland tool |
Order No. | 9015900000 |
Type | FLECAFIX 11/24 |
GTIN (EAN) | 4032248309573 |
Qty. | 1 items |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Net weight | 173.45 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Cable gland tool, 11-24 AF |
Size | 11 - 24 mm |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101163) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |