Properties
Version | Measuring tape |
Order No. | 2534210000 |
Type | FLEXIMET 5 M |
GTIN (EAN) | 4050118545975 |
Qty. | 1 items |
Net weight | 204 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Tape measure |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002174 |
ETIM 7.0 | EC002174 |
ETIM 8.0 | EC002174 |
ETIM 9.0 | EC002174 |
ECLASS 9.0 | 21-16-01-03 |
ECLASS 9.1 | 21-16-01-03 |
ECLASS 10.0 | 21-16-01-03 |
ECLASS 11.0 | 21-16-01-03 |
ECLASS 12.0 | 21-16-01-03 |
ECLASS 13.0 | 21-16-01-03 |
ECLASS 14.0 | 21-16-01-03 |
Is accessory of
ToolsAssortmentTool caseFittedPRO CASE
ToolsAssortmentTool caseFittedTOP CASE
ToolsAssortmentTool chestFoam insertequipped
Individual part of
ToolsAssortmentTool caseFittedPRO CASE
ToolsAssortmentTool caseFittedTOP CASE
ToolsAssortmentTool chestFoam insertequipped