Properties
Version | Mounting foot on mounting rail, TS 35 |
Order No. | 1724580000 |
Type | FM 4.2/TS35 |
GTIN (EAN) | 4008190377717 |
Qty. | 40 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 50.2 mm |
Height (inches) | 1.976 inch |
Width | 14 mm |
Width (inches) | 0.551 inch |
Net weight | 4.5 g |
Material | Steel, bright finish |
Surface finish | nickel-plated |
Colour | silver |
Version | For the mounting rails |
Rail | TS 35 |
Explosion-tested version | No |
Type of fixing | Snap-on |
Pitch in mm (P) | 14 mm |
Fixing dimension | 4.2 mm |
Rail | TS 35 |
Surface finish | nickel-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63109) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1724580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1724580000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1724580000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 23-15-90-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ROHS | Conform |