Properties
Version | Mounting foot on mounting rail, silver, Steel, M 4, Width: 14 mm |
Order No. | 1791250000 |
Type | FM 4/TS35 |
GTIN (EAN) | 4032248222209 |
Qty. | 100 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 7 mm |
Height (inches) | 0.276 inch |
Width | 14 mm |
Width (inches) | 0.551 inch |
Net weight | 5.29 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1791250000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 23-15-90-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ROHS | Conform |