Properties
Version | FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC) |
Order No. | 1002900000 |
Type | FP BOX 10P 4XVG |
GTIN (EAN) | 4032248697038 |
Qty. | 1 items |
Depth | 67 mm |
Depth (inches) | 2.638 inch |
Height | 181 mm |
Height (inches) | 7.126 inch |
Width | 223 mm |
Width (inches) | 8.78 inch |
Net weight | 1,500 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 5f19cd84-8946-4797-9386-3ac323b95c10 |
Cable gland clamping area, max. | 12 mm |
Cable gland clamping area, min. | 6 mm |
Cable gland material | Polyamide 6 |
Number of cable glands | 4 |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Insulating material | Polycarbonate |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | 5VA |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
Type of mounting |
Screw mounting
Fixing lugs |
Installation advice | Lid screws included |
With cable gland | Yes |
Can be coded |
Yes
Coded on PE |
Voltage type | 3-phase AC |
Number of poles | 2 x 5 |
Number of connections / pole | 1 |
Wire connection method |
PUSH IN
Insulation displacement connection (IDC) |
Rated data acc. to IEC for contact element |
|
Rated data acc. to IEC for plug-in connector |
|
Rated data acc. to UL for contact element |
|
Rated data acc. to UL for plug-in connector |
|
Standards | not UL approved |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® BOX, BOX FUSE and Terminal variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_42270) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96105) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1002900000) |
Product Change Notification |
[Produktänderungsmitteilung FieldPower® Box Schrauben](https://mdcop.weidmueller.com/mediadelivery/asset/900_244950)
[Product Change Notification FieldPower® box screws](https://mdcop.weidmueller.com/mediadelivery/asset/900_244951) |
User Documentation | [Manual FieldPower® Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_252971) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
ROHS | Conform |