Properties
Version | FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch |
Order No. | 2921380000 |
Type | FP BOX ON/OFF W/O AUX |
GTIN (EAN) | 4099986613942 |
Qty. | 1 items |
Depth | 164 mm |
Depth (inches) | 6.457 inch |
Width | 104 mm |
Width (inches) | 4.094 inch |
Net weight | 894 g |
Storage temperature | -40 °C...55 °C |
Operating temperature | -40 °C...45 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Insulating material | Polycarbonate |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | 5VA |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
lockable | Yes |
Type of mounting |
Screw mounting
Fixing lugs |
Installation advice | Lid screws included |
Function | Maintenance switch |
With cable gland | No |
Can be coded |
Yes
Coded on PE |
Voltage type | 3-phase AC |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method |
Insulation displacement connection (IDC)
PUSH IN |
Rated data acc. to IEC for contact element |
|
Rated data acc. to IEC for plug-in connector |
|
Rated data acc. to UL for contact element |
|
Rated data acc. to UL for plug-in connector |
|
Standards | not UL approved |
Clamping range, plug, max. | 10 mm² |
Clamping range, plug, min. | 0.75 mm² |
Pollution severity | 3 |
Power rating AC-23A | 7.5 kW |
Rated current AC-23A | 16 A |
Rated short-term current resistance ICW | 500 A rms for 1 Second |
Switch according to standard | IEC 60947-3 |
Switch type | ABB OT16FT3 |
Terminals - torque | 0.8 Nm |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 18 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
ROHS | Conform |