Properties
Version | FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch |
Order No. | 1003260000 |
Type | FP BOX ON/OFF |
GTIN (EAN) | 4032248698967 |
Qty. | 1 items |
Depth | 165 mm |
Depth (inches) | 6.496 inch |
Height | 181 mm |
Height (inches) | 7.126 inch |
Width | 104 mm |
Width (inches) | 4.094 inch |
Net weight | 1,096 g |
Storage temperature | -40 °C...55 °C |
Operating temperature | -40 °C...45 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Insulating material | Polycarbonate |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree |
IP65
in closed state |
UL 94 flammability rating | 5VA |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
lockable | Yes |
Type of mounting |
Screw mounting
Fixing lugs |
Installation advice | Lid screws included |
Function | Maintenance switch |
Can be coded |
Yes
Coded on PE |
Voltage type | 3-phase AC |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method |
Insulation displacement connection (IDC)
PUSH IN |
Type of connection, signal | M12, A-coded |
Rated data acc. to IEC for contact element |
|
Rated data acc. to IEC for plug-in connector |
|
Rated data acc. to UL for contact element |
|
Rated data acc. to UL for plug-in connector |
|
Standards | UL 508 |
auxiliary contact | ABB OA1G10 |
Clamping range, plug, max. | 10 mm² |
Clamping range, plug, min. | 0.75 mm² |
Operating voltage | 690 V |
Pollution severity | 3 |
Power rating AC-23A | 7.5 kW |
Rated current AC-23A | 16 A |
Rated short-term current resistance ICW | 500 A rms for 1 Second |
Switch according to standard | IEC 60947-3 |
Switch type | ABB OT16FT3 |
Terminals - torque | 0.8 Nm |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 18 |
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® Box ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_252847)
[Manufacturer's Declaration FieldPower® ON/OFF variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_207550) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204185)
[Application notes -- Application note FieldPower® Box ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245162) [Application notes -- Applikationshinweis FieldPower® Box ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245163) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1003260000) |
Product Change Notification |
[Produktänderungsmitteilung FieldPower® Box Schrauben](https://mdcop.weidmueller.com/mediadelivery/asset/900_244950)
[Product Change Notification FieldPower® box screws](https://mdcop.weidmueller.com/mediadelivery/asset/900_244951) |
User Documentation |
[Datasheet FieldPower® ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245102)
[Manual FieldPower® Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_252971) [BPZL UL PowerBox](https://mdcop.weidmueller.com/mediadelivery/asset/900_252973) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E318973 |