Properties
Version | Field Power® terminal rail, Steel, galvanized, 170 mm, for aluminium lid |
Order No. | 2633780000 |
Type | FP ENC DR07 170 3C A |
GTIN (EAN) | 4050118664348 |
Qty. | 5 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 170 mm |
Width (inches) | 6.693 inch |
Net weight | 61.8 g |
Operating temperature | -40 °C...85 |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Screws included |
Insulating material | Steel |
Material | Steel, galvanized |
Colour | silver |
Material | Steel, galvanized |
Insulating material | Steel |
Colour | silver |
Type of mounting | Screw mounting |
Mounting position, installation notice | for aluminium lid |
Installation advice | Screws included |
Version | with slot |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® Enclosure parts](https://mdcop.weidmueller.com/mediadelivery/asset/900_263559) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2887610000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887630000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887590000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:8000051770Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:8000051702Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:2632950000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium
-
Item No.:2632840000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 279 mm, 178 mm, IP65, in complete state, Aluminium, Aluminium
Individual parts
-
Item No.:1274150000Packaging unit:1 PC
Klippon EB (Essential Box), Mounting screw, Height: 13.3 mm, Width: 8.5 mm, Depth: 8.5 mm, Material: Steel, galvanized, galvanic zinc plated and passivated, silver