Properties
Version | Device markers, Polyamide 66 |
Order No. | 8000042927 |
Type | FP ENC SM 27/27 K W017 |
GTIN (EAN) | 4050118664157 |
Qty. | 2 items |
Width | 27 |
Width (inches) | 1.063 inch |
Net weight | 2.485 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Descriptive text | Gerätemarkierer, MultiCard, selbstklebend, Höhe x Breite: 27 x 27 mm, Werkstoff: Polyamid 66, Brennbarkeitsklasse nach UL 94: V-2, Halogene: Nein, Farbe: weiß, Bedruckung "heiße Oberfläche" |
GTIN (EAN) | 4050118664157 |
Order No. | 8000042927 |
Product type | Device markers |
Type | FP ENC SM 27/27 K W017 |
Adhesive | Double-sided adhesive tape |
Colour | white |
Colour of printing |
black
yellow |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Gerätemarkierer |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printing method | MC Laser |
Type of printing | Symbols |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 27 |
Halogen | No |
Halogen | No |
Silicone | No |
Material | Polyamide 66 |
Colour | white |
UL 94 flammability rating | V-2 |
Material | Polyamide 66 |
Halogen | No |
Silicone | No |
Colour | white |
UL 94 flammability rating | V-2 |
Adhesive | Double-sided adhesive tape |
Colour of printing |
black
yellow |
Number of markers per combination | 1 |
Printing method | MC Laser |
Type of printing | Symbols |
Version | Self-adhesive |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
Accessories
-
Item No.:1805840000Packaging unit:10 PC
SwitchMark, Protective cap, 27 x 27 mm, Transparent
MarkersDevice markersMultiCardSwitchMarkComplementary products