Özellikler
Version | FieldPower® enclosures, 191 mm, 279 mm, 113 mm, IP65, in complete state, Polycarbonate, Transparent |
Order No. | 2632830000 |
Type | FP ENC TS 113 3C |
GTIN (EAN) | 4050118664522 |
Qty. | 1 adet |
Depth | 113 mm |
Depth (inches) | 4,449 inch |
Height | 191 mm |
Height (inches) | 7,52 inch |
Width | 279 mm |
Width (inches) | 10,984 inch |
Net weight | 534,7 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polycarbonate |
Enclosure material | Polycarbonate |
Silicone | No |
Colour | Transparent |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | V-0 |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
Installation advice | Lid screws included |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® Enclosure parts](https://mdcop.weidmueller.com/mediadelivery/asset/900_263559) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205602)
[Application notes -- Application note FieldPower® size 2 and 3 plastic enclosure temperature information](https://mdcop.weidmueller.com/mediadelivery/asset/900_245107) [Application notes -- Applikationshinweis FieldPower® Größe 2 und 3 Kunststoffgehäuse Temperaturbewertung](https://mdcop.weidmueller.com/mediadelivery/asset/900_245108) [Application note FieldPower® ur20 and uc20](https://mdcop.weidmueller.com/mediadelivery/asset/900_256407) [Applikationshinweis FieldPower® ur20 und uc20](https://mdcop.weidmueller.com/mediadelivery/asset/900_256408) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2632830000) |
User Documentation | [Manual FieldPower® enclosure size 3](https://mdcop.weidmueller.com/mediadelivery/asset/900_79207) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ETIM 10.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ECLASS 15.0 | 27-18-01-01 |
ROHS | Conform |
Aksesuarlar
-
Ürün No.:2632810000Ambalaj birimi:1 adet
FieldPower® enclosures, 196 mm, 284 mm, 42 mm, IP65, in closed state, glass-fibre reinforced polycarbonate, black
-
Ürün No.:2633520000Ambalaj birimi:5 adet
Field Power® terminal rail, Steel, galvanized, 230 mm, for plastic lid
-
Ürün No.:2633510000Ambalaj birimi:5 adet
Field Power® terminal rail, Steel, galvanized, 142 mm, for plastic lid
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 3
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesTerminal railsTerminal rails for plastic cover