Properties
Version | Wiring box for elevator shaft |
Order No. | 2483990000 |
Type | FP ESWB LANDING SET |
GTIN (EAN) | 4050118494358 |
Qty. | 1 items |
Packaging | Box |
Depth | 64.5 mm |
Depth (inches) | 2.539 inch |
Height | 122 mm |
Height (inches) | 4.803 inch |
Width | 96 mm |
Width (inches) | 3.78 inch |
Net weight | 261.28 g |
Storage temperature | -5 °C...50 °C |
Operating temperature | -5 °C...50 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 5f19cd84-8946-4797-9386-3ac323b95c10 |
Product information | The elevator shaft wiring box can be used with approved flat cable from manufacturer Draka EHC. |
User Documentation | [Installation Instructions FieldPower® Elevator Shaft Wiring Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_42635) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
ROHS | Conform |
Accessories
ToolsPliersVDE-insulated pliersVDE-insulated diagonal-cutting pliers