Properties
Version | FieldPower® IoT-Box, LAN, IP54 |
Order No. | 8000058603 |
Type | FP IOT MD01 LAN S2 00000 |
GTIN (EAN) | 4064675021285 |
Qty. | 1 items |
Depth | 155 mm |
Depth (inches) | 6.102 inch |
Height | 221 mm |
Height (inches) | 8.701 inch |
Width | 228 mm |
Width (inches) | 8.976 inch |
Net weight | 1,678 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...40 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 Lead monoxide 1317-36-8 |
SCIP | d6f9e3fe-0f29-41d1-a537-4e62eab21ef2 |
AC current consumption | 0.5 A @ 230 V AC / 1.0 A @ 100 V AC |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | Yes |
Input voltage (voltage mode input) |
85...264 V AC (derating at 100 V AC)
optional 24 V external feed-in |
Inrush current | max. 40 A |
Recommended back-up fuse |
2 A / DI, safety fuse 6 A, Char. B, circuit breaker 2...4 A, Char. C circuit breaker |
Connection system | PUSH IN |
Output voltage | optional: max. 950 mA / 24 V |
Output voltage type | DC |
Cable gland clamping area, max. | 12 mm |
Cable gland clamping area, min. | 6 mm |
Cable gland material | Polyamide 6 |
Number of cable glands | 1 |
UL 94 flammability rating | V-0 |
Voltage supply | 24 V DC |
Memory (Flash) | 4 GB |
Processor | Dual Core ARM Cortex A9, 600 MHz |
Real-time clock | Capacity buffered (max. 5 days) |
Installation advice | Lid screws included |
Protection degree | IP54 |
Material |
Polycarbonate, glass fibre reinforced
Polycarbonate |
Colour |
black
Transparent |
UL 94 flammability rating | V-0 |
Lid attachment | TX20 screws |
Torque for lid screws | 2 Nm |
Enclosure attachment | Fixing lugs |
AC current consumption | 0.5 A @ 230 V AC / 1.0 A @ 100 V AC |
Frequency range AC | 45…65 Hz |
Input voltage (voltage mode input) |
85...264 V AC (derating at 100 V AC)
optional 24 V external feed-in |
Recommended back-up fuse |
2 A / DI, safety fuse 6 A, Char. B, circuit breaker 2...4 A, Char. C circuit breaker |
Inrush current | max. 40 A |
Input fuse (internal) | Yes |
Output voltage | optional: max. 950 mA / 24 V |
Output voltage type | DC |
Connection data - terminal strip |
|
Memory (Flash) | 4 GB |
Memory (RAM) |
1 GB
DDR3 |
Processor | Dual Core ARM Cortex A9, 600 MHz |
Real-time clock | Capacity buffered (max. 5 days) |
u-link | OpenVPN-based remote access service via the Weidmüller u-link cloud |
Humidity | 5...95 %, no condensation |
Operating temperature, max. | 40 °C |
Operating temperature, min. | -20 °C |
Storage temperature, max. | 85 °C |
Storage temperature, min. | -40 °C |
Digital inputs |
2x
>10 V high , <3.6 V low; max. 30 V DC |
Digital outputs |
1x
19.2 - 28 V high; max. 1 A |
Ethernet ports | 2 |
Number of ports |
2x RJ45 10/100/1000BaseT(X)
1x RS-232 |
RJ45 ports |
10/100/1000BaseT(X)
auto negotiation Full-/half-duplex mode Auto MDI/MDI-X port |
Serial port | 1x RS232/RS485 |
USB port | 1x USB 2.0 (Type A; max. 500 mA) |
Current consumption |
|
Inrush current | max. 40 A |
Voltage supply | 24 V DC |
Voltage supply range |
|
Colour |
black
Transparent |
Housing main material | Polycarbonate glass fiber reinforced |
Protection degree | IP54 |
Speed | Fast Ethernet |
Type of mounting |
Screw mounting
Fixing lugs |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity Fieldpower® IoT box LAN](https://mdcop.weidmueller.com/mediadelivery/asset/900_184596) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_191068) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000058603) |
User Documentation |
[Manual FieldPower® IoT LAN size 2](https://mdcop.weidmueller.com/mediadelivery/asset/900_200387)
[20221214 Security Advisory - Multiple IoT and control products affected by JavaScript injection vulnerability](https://mdcop.weidmueller.com/mediadelivery/asset/900_289077) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001099 |
ETIM 7.0 | EC001099 |
ETIM 8.0 | EC001099 |
ETIM 9.0 | EC001099 |
ECLASS 9.0 | 19-17-01-00 |
ECLASS 9.1 | 19-17-01-00 |
ECLASS 10.0 | 19-17-04-90 |
ECLASS 11.0 | 19-17-04-90 |
ECLASS 12.0 | 19-17-04-90 |
ECLASS 13.0 | 19-17-04-90 |
ECLASS 14.0 | 19-17-04-90 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |