FP IOT MD02 4EU S3 00000

This product is discontinued.

FieldPower® IoT-Box, LAN, IE Switch, Wireless, IP54

Item No. 8000058282

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Input

AC current consumption
Frequency range AC
Input fuse (internal)
Input voltage (voltage mode input)
Inrush current
Recommended back-up fuse

Output

Connection system
Output voltage
Output voltage type

Cable gland

Cable gland clamping area, max.
Cable gland clamping area, min.
Cable gland material
Number of cable glands

General data

UL 94 flammability rating

Power supply

Supply voltage

System data

Memory (Flash)
Processor
Real-time clock

General specifications

Installation advice
Basic material
Colour
UL 94 flammability rating
Lid attachment
Torque for lid screws
Enclosure attachment

Input

AC current consumption
Frequency range AC
Input voltage (voltage mode input)
Recommended back-up fuse
Inrush current
Input fuse (internal)

Output

Output voltage
Output voltage type

Clamping capacity

Connection data - terminal strip

System data

Memory (Flash)
Memory (RAM)
Processor
Real-time clock

Mobile radio interface

Frequency band
Transmission rate mobile radio
Wireless module

VPN

u-link

Environmental conditions

Humidity
Operating temperature, max.
Operating temperature, min.
Storage temperature, max.
Storage temperature, min.

Interfaces

Connector for external antennas
Digital inputs
Digital outputs
Ethernet ports
Number of ports
Number of SIM-Card slots
RJ45 ports
Serial port
SIM-Card slot type
USB port

Power supply

Current consumption
Inrush current
Supply voltage
Voltage supply range

Technical data

Colour
Housing main material
Speed
Type of mounting

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0