Properties
Version | FieldPower® power supply unit, IP65, in complete state, 10A, 48 V, DC, PUSH IN |
Order No. | 2887620000 |
Type | FP PRO TOP3 48/10 2M |
GTIN (EAN) | 4064675859871 |
Qty. | 1 items |
Depth | 220 mm |
Depth (inches) | 8.661 inch |
Height | 196 mm |
Height (inches) | 7.717 inch |
Width | 196 mm |
Width (inches) | 7.717 inch |
Net weight | 4,150 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...45 °C |
Operating temperature range | -25 °C ... +45 °C (regard derating) Start up ≥ -40 °C |
Humidity | 35…85%, non condensing and non freezing |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
AC current consumption | 1,5 A @ 400 V DC / 2 A @ 320 V AC |
AC input voltage range | 3 x 320...3 x 575 V AC / 2 x 360...2 x 575 V AC |
Connection system | IDC terminal |
DC input voltage range | 450...800 V DC (max. 500 V DC acc. to UL508) |
Frequency range AC | 45…65 Hz |
Input fuse (internal) | No |
Inrush current | Max. 10 A |
Recommended back-up fuse | 3 - 5 A, Char C |
Surge protection | Varistor |
Wire connection method | PUSH IN |
Adjustable rated current | No |
Nominal output current for Unom | 10 A @ 60 °C |
Output current | 10A |
Output power | 480 W |
Output voltage | 48 V |
Output voltage type | DC |
Output voltage, max. | 56 V |
Output voltage, min. | 45 V |
Output voltage, note | (adjustable via potentiometer) |
Rated output voltage | 48 V DC ± 1 % |
Surge protection | Varistor |
Switch-on delay | 1 s |
Triggering characteristic | see characteristic curve |
Wire connection method | PUSH IN |
Humidity | 35…85%, non condensing and non freezing |
Installation advice | Lid screws included |
Protection degree |
IP65
in complete state |
Short-circuit protection |
Yes
internal |
Surge voltage category |
III
II |
Surge voltage category |
III
II |
Connection system | IDC terminal |
AC current consumption | 1,5 A @ 400 V DC / 2 A @ 320 V AC |
AC input voltage range | 3 x 320...3 x 575 V AC / 2 x 360...2 x 575 V AC |
DC input voltage range | 450...800 V DC (max. 500 V DC acc. to UL508) |
Frequency range AC | 45…65 Hz |
Recommended back-up fuse | 3 - 5 A, Char C |
Surge protection | Varistor |
Inrush current | Max. 10 A |
Input fuse (internal) | No |
Adjustable rated current | No |
Output current | 10A |
Output power | 480 W |
Output voltage | 48 V |
Output voltage type | DC |
Output voltage, max. | 56 V |
Output voltage, min. | 45 V |
Output voltage, note | (adjustable via potentiometer) |
Switch-on delay | 1 s |
Triggering characteristic | see characteristic curve |
Rated output voltage | 48 V DC ± 1 % |
Nominal output current for Unom | 10 A @ 60 °C |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_263979) |
User Documentation | [Manual FieldPower® PROtop](https://mdcop.weidmueller.com/mediadelivery/asset/900_225321) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-01 |
ECLASS 12.0 | 27-04-07-01 |
ECLASS 13.0 | 27-04-90-02 |
ECLASS 14.0 | 27-04-07-01 |
ROHS | Conform |