FPC 30/30/13 7035

FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey

Item No. 9535750000

Properties

Accessories

    Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCEarthing stud
  • PEBZ M10 S4 SET
    Item No.:
    1283440000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)

  • Enclosure Systems and ComponentsPlastic enclosuresTBF seriesAccessories - TBFEarthing stud
  • PEBZ M6 S4 SET
    Item No.:
    1283430000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)

  • PEBZ M10 BR SET
    Item No.:
    1277220000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass

  • PEBZ M6 BR SET
    Item No.:
    1277250000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesCompensating elementsVentilation plugs - DAE
  • DAE M12 PA LONG
    Item No.:
    1868570000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6

  • DAE M12 SS
    Item No.:
    1868550000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCHinge
  • HG FPC
    Item No.:
    9535990000
    Packaging unit:
    1 PC

    FPC (polycarbonate empty enclosure), External joint, Hinge, Height: 40 mm, Width: 50 mm, Depth: 16.5 mm, Material: Plastic, Light Grey

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCMounting platesFPC
  • MP FPC 30/30
    Item No.:
    9535950000
    Packaging unit:
    1 PC

    FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 260 mm, Width: 260 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCTerminal railsTS 35
  • TS35X7.5 ST FPC 30 HOR
    Item No.:
    8000037559
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 7.5, Width: 265 mm, with slot, without slot, Steel, galvanized, chromium-plated

  • TS35X7.5 ST FPC 30 VER
    Item No.:
    8000037561
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 7.5, Width: 265 mm, with slot, without slot, Steel, galvanized, chromium-plated

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCExternal fixing lugs
  • MF FPC
    Item No.:
    9536040000
    Packaging unit:
    1 PC

    FPC (polycarbonate empty enclosure), Mounting foot, Fixing lugs, Height: 40 mm, Width: 19 mm, Depth: 35.5 mm, Material: Polyamide, Light Grey