Properties
Version | FPC (polycarbonate empty enclosure), Empty enclosure, Height: 300 mm, Width: 400 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent |
Order No. | 9535760000 |
Type | FPC 30/40/13 TRSP |
GTIN (EAN) | 4032248007158 |
Qty. | 1 items |
Depth | 132 mm |
Depth (inches) | 5.197 inch |
Height | 300 mm |
Height (inches) | 11.811 inch |
Width | 400 mm |
Width (inches) | 15.748 inch |
Net weight | 2,613 g |
Operating temperature | -50 °C...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 38 |
M16 | 21 |
M20 | 12 |
M25 | 8 |
M32 | 3 |
M40 | 3 |
M50 | 2 |
M63 | 2 |
M12 | 56 |
M16 | 30 |
M20 | 18 |
M25 | 12 |
M32 | 5 |
M40 | 4 |
M50 | 4 |
M63 | 3 |
Declaration of Conformatiy No. (DoC LVD) | DE PS2420 220224 003ISS00 |
Access opening: height | 296.5 mm |
Access opening: width | 396.5 mm |
Areas of use |
Building systems and technology
Transportation Packaging industry Machine construction |
Enclosure attachment | Holes 7.5 mm |
Flange plate | No |
Impact resistance | IK08 |
Integral fixing | thanks to self-tapping screws |
Lid | Yes |
Lid attachment | 4 polyamide crosshead screws |
Material | Polycarbonate |
Material thickness | 3.5 mm |
Number of lid screws | 4 |
Operating temperature, max. | 130 °C |
Operating temperature, min. | -50 °C |
Protection degree |
IP66
IP67 |
Seal material | Polyurethane |
Surface finish | untreated |
Torque for lid screws | 0.8 Nm |
WDU 10 / ZDU 10 | 1x30 |
WDU 16 / ZDU 16 | 1x25 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 1x59 |
WDU 35 / ZDU 35 | 1x19 |
WDU 4 / ZDU 4 | 1x49 |
WDU 6 / ZDU 6 | 1x37 |
WDU 10 / ZDU 10 | 3x20 |
WDU 16 / ZDU 16 | 3x17 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 3x40 |
WDU 35 / ZDU 35 | 3x12 |
WDU 4 / ZDU 4 | 3x33 |
WDU 6 / ZDU 6 | 3x25 |
Approval/Certificate/Document of Conformity | [DoC Declaration of Conformity LVD - FPC Empty Enclosures - DE PS2420 220224 003ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_320145) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_76949) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9535760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9535760000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ROHS | Conform |
Accessories
-
Item No.:8000037561Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 265 mm, with slot, without slot, Steel, galvanized, chromium-plated
-
Item No.:8000037560Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 365 mm, with slot, without slot, Steel, galvanized, chromium-plated
-
Item No.:9535990000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), External joint, Hinge, Height: 40 mm, Width: 50 mm, Depth: 16.5 mm, Material: Plastic, Light Grey
-
Item No.:1868570000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
-
Item No.:1868550000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)
-
Item No.:9536040000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting foot, Fixing lugs, Height: 40 mm, Width: 19 mm, Depth: 35.5 mm, Material: Polyamide, Light Grey
-
Item No.:1277250000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass
-
Item No.:1277220000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass
-
Item No.:1283440000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:1283430000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:9535960000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 260 mm, Width: 360 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, silver