Properties
Version | FieldPower®, Cable, Metal housing, Number of wires: 4, Ölflex Servo 709 CY 4G1.5 + 2x(2x0.75), Cross-section: 1.5 mm² , 2 m |
Order No. | 8000005240 |
Type | FPL 4G1.5C4/Q8MW/2 |
GTIN (EAN) | 4032248997725 |
Qty. | 1 items |
Net weight | 1 g |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | edb4769d-47d5-4f66-921a-c1f4685d793c |
Bending radius, min., moving | 222 mm |
Bending radius, min., stationary | 88,8 mm |
Number of wires | 4 |
Protection degree | IP65 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001578 |
ETIM 7.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 9.0 | EC003250 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ROHS | Conform |