Properties
Version | Pliers |
Order No. | 9046370000 |
Type | FRZ S 160 |
GTIN (EAN) | 4032248357673 |
Qty. | 1 items |
Width | 160 mm |
Width (inches) | 6.299 inch |
Net weight | 140 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8ca6a82a-a032-451b-b9c3-381eae86b1bb |
Description of article | VDE-insulated long-nose pliers with cutter, 160 mm long |
Conductor diameter, max. (H) | 1.6 mm |
Conductor diameter, max. (MH) | 2.5 mm |
Cutter hardness | 60 HRC |
Protective insulation, 1000 V | Yes |
Shape (telephone pliers) | straight |
Total length | 160 mm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Pliers](https://mdcop.weidmueller.com/mediadelivery/asset/900_52748) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000835 |
ETIM 7.0 | EC000835 |
ETIM 8.0 | EC000835 |
ETIM 9.0 | EC000835 |
ECLASS 11.0 | 21-04-38-16 |
ECLASS 12.0 | 21-04-38-16 |
ECLASS 13.0 | 21-04-38-16 |
ECLASS 14.0 | 21-04-38-16 |
Approvals | ![VDE](/picture/VDE.gif) |