Properties
Version | SAFESERIES, Relay with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Plug-in connection, Test button available: No |
Order No. | 2759030000 |
Type | FSR0315024 FG |
GTIN (EAN) | 4064675266143 |
Qty. | 5 items |
Depth | 24 mm |
Depth (inches) | 0.945 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 13 mm |
Width (inches) | 0.512 inch |
Net weight | 20 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 5...85 %, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E224238 |
Rated control voltage | 24 V DC ±10 % |
Rated current DC | 15 mA |
Power rating | 360 mW |
Coil resistance | 1600 Ω ± 10 % |
Status indicator | No |
Rated switching voltage | 250 V AC |
Continuous current | 6 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 400 V |
Max. switching voltage, DC | 250 V |
Min. switching power |
2 mA @ 24 V
4 mA @ 12 V 10 mA @ 5 V |
Inrush current | 30 A / 20 ms |
AC switching capacity (resistive), max. | 1500 VA |
DC switching capacity (resistive), max. | 144 W @ 24 V |
Switch-on delay | < 20 ms |
Switch-off delay | < 20 ms |
Contact type | 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) (AgSnO gold-plated) |
Mechanical service life | 10 x 106 switching cycles |
Operating altitude | ≤ 2000 m |
Test button available | No |
Colour | Transparent |
UL94 flammability rating component |
|
Insulation coordination according to | IEC 61810-1 |
Rated voltage | 250 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 8 mm |
Dielectric strength for control side - load side | 4 kVeff / 1 min |
Type of isolation at input and output | reinforced insulation |
Dielectric strength of neighbouring contacts | 2.5 kVeff/ 1 min |
Type of isolation at neighbouring contacts | Basic insulation |
Dielectric strength of open contact | 1.5 kVeff /1 min. |
Impulse withstand voltage at input and output | 10 kV (1.2/50 µs) |
Impulse withstand voltage at neighbouring contacts | 5 kV (1.2/50 µs) |
Protection degree | IP50 |
Certificate No. (VDE) | 40056378 |
Certificate No. (cURus) | E224238 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_245244) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2759030000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CURUS](/picture/CURUS.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E224238 |
Individual part of
-
Item No.:2759070000Packaging unit:1 PC
SAFESERIES, Relay module with positively driven contacts 1 NC and 3 NO contacts forcibily guided (EN 61810-3 type A) AgSnO gold-plated, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsSAFESERIES Contact ExtensionComplete modules