Properties
Version | Interface, RS, 1-wire, Tension-clamp connection |
Order No. | 1222950000 |
Type | FTA-C300-32DI-LD-Z |
GTIN (EAN) | 4050118006452 |
Qty. | 1 items |
Available until | 20.05.2014 |
Depth | 65 mm |
Depth (inches) | 2.559 inch |
Height | 87 mm |
Height (inches) | 3.425 inch |
Width | 216 mm |
Width (inches) | 8.504 inch |
Net weight | 330.88 g |
Storage temperature | -40...60 °C |
Operating temperature | -25...50 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2e4a427f-c282-4ebf-8ee2-8af7c9348f4e |
Operating temperature UL, max. | 25 °C |
Operating temperature UL, min. | 0 °C |
Rated current IN | 1 A |
Rated voltage UN | 24 V DC |
Rated voltage DC UN (supply) | 24 V |
Rated current (supply) | 0.63 A |
Rated current fuse (supply) | 0.63 A |
LED status display per channel | green |
Disconnection per channel | No |
Voltage point of measurement | No |
Current-measuring testpoint | No |
Type of test point | No |
Switch | No |
Fuse per channel | No |
LED status of the supply voltage | yellow |
Power supply fuse | 630 mA |
Connection (field side) | LM2NZF 5.08mm |
Connection on control side | SLDV-THR 5.08 |
Connection supply | LM2NZF 5.08mm |
Number of poles (control side) | 64-pole |
Wiring system | 1-wire |
Operating voltage | 24 V DC ± 10% |
Max. current per channel | 1 A |
Total operating current | 5 A |
According to | DIN EN 50178 |
Rated insulation voltage | <50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0.8 kV |
Insulation test voltage AC | 0.35 kV |
Clamping range, max. | 2.5 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible with sleeve, min. | 0.25 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Max. wire cross-section, AWG | AWG 14 |
Min. wire cross-section, AWG | AWG 24 |
Sleeve with plastic collar, max. | 1.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Solid, min. H05(07) V-U | 0.2 mm² |
Stripping length | 7.5 mm |
Type of connection | Tension-clamp connection |
Type of connection | Tension-clamp connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 2.5 mm² |
Solid, min. H05(07) V-U | 0.2 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Flexible, max. H05(07) V-K | 1.5 mm² |
Flexible with sleeve, max. | 1.5 mm² |
Flexible with sleeve, min. | 0.25 mm² |
Ferrule with plastic collar, max. | 1.5 mm² |
Wire cross-section, min. AWG | AWG 14 |
Wire cross-section, max. AWG | AWG 24 |
Stripping length | 7.5 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E141197 |