Properties
Version | Photovoltaics, Cartridge fuse, 1000 V, 10x38, gPV, 15 A |
Order No. | 2827970000 |
Type | FUSE 10X38 15A 1000 VDC GPV S |
GTIN (EAN) | 4064675367697 |
Qty. | 10 items |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Diameter | 10.3 mm |
Net weight | 10.8 g |
Storage temperature | -40°C ... 90°C |
Operating temperature range | -40°C ... 80°C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Fuse-link standard |
IEC 60269-1
IEC 60269-6 gPV (EN 60269-6) |
Current | 15 A |
Rated DC voltage | 1,000 V |
Rated breaking capacity | 33 kA |
Contact material | silver-plated |
Power dissapation, max. | 3 W |
Technical Documentation |
[Chracteristic for 10x38 gPV Fuses](https://mdcop.weidmueller.com/mediadelivery/asset/900_273967)
[Chracteristic for 10x38 gPV Fuses](https://mdcop.weidmueller.com/mediadelivery/asset/900_273968) [Chracteristic for 10x38 gPV Fuses](https://mdcop.weidmueller.com/mediadelivery/asset/900_273969) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC002704 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 11.0 | 27-14-20-02 |
ECLASS 12.0 | 27-14-20-02 |
ECLASS 13.0 | 27-14-20-02 |
ECLASS 14.0 | 27-14-20-02 |
ROHS | Conform |