Properties
Version | Photovoltaics, Cartridge fuse, 1500 V, 10x85, gPV, 32 A |
Order No. | 4000002612 |
Type | FUSE WSFL 10X85 32A 1K5V GPV |
GTIN (EAN) | 8430243419659 |
Qty. | 5 items |
Height | 85 mm |
Height (inches) | 3.346 inch |
Width | 10.3 mm |
Width (inches) | 0.406 inch |
Net weight | 5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Fuse-link standard | IEC 60269-6 |
Current | 32 A |
Rated DC voltage | 1,500 V |
Engineering Data | [CAD data -- Advanced Datasheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_224440) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002704 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 11.0 | 27-14-20-02 |
ECLASS 12.0 | 27-14-20-02 |
ECLASS 13.0 | 27-14-20-02 |
ECLASS 14.0 | 27-14-20-02 |
ROHS | Conform |