Properties
Version | Photovoltaics, Cartridge fuse, 1500 V, 22x58, gPV, 75 A |
Order No. | 2870900000 |
Type | FUSE WSFL 22X58 75A 1K5V GPV |
GTIN (EAN) | 4064675636458 |
Qty. | 10 items |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 22 mm |
Width (inches) | 0.866 inch |
Net weight | 50 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Fuse-link standard |
IEC 60269-6
gPV (EN 60269-6) |
Current | 75 A |
Rated DC voltage | 1,500 V |
Power dissapation, max. | 12.6 W |
Engineering Data | [FUSE WSFL 22X58 40A 1K5V GPV](https://mdcop.weidmueller.com/mediadelivery/asset/900_253747) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002704 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 11.0 | 27-14-20-02 |
ECLASS 12.0 | 27-14-20-02 |
ECLASS 13.0 | 27-14-20-02 |
ECLASS 14.0 | 27-14-20-02 |
ROHS | Conform |