Properties
Version | Photovoltaics, Fuse holder, 1500 V, 22x58, Without LED |
Order No. | 4000003740 |
Type | FUSEHOLDER WSFH 22X58 1K5V 80A |
GTIN (EAN) | 8430243427135 |
Qty. | 6 items |
Depth | 76.8 mm |
Depth (inches) | 3.024 inch |
Height | 126 mm |
Height (inches) | 4.961 inch |
Width | 35.6 mm |
Width (inches) | 1.402 inch |
Net weight | 100 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Number of connections | 2 |
Stripping length | 14 mm |
Tightening torque, max. | 2.8 Nm |
Tightening torque, min. | 2 Nm |
Type of connection | Screw connection |
Wire material | Copper |
Wire connection cross section AWG, min. | AWG 17 |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section, finely stranded, min. | 1 mm² |
Wire connection cross section, finely stranded, max. | 35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 1 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 35 mm² |
Wire connection cross-section, solid core, min. | 1 mm² |
Wire connection cross-section, solid core, max. | 35 mm² |
Cartridge fuse | 22 x 58 mm |
Colour | white |
Display | Without LED |
Fuse holder (cartridge holder) | Pivoting |
Max. current | 80 A |
Number of potentials | 1 |
Power dissapation, max. | 12.5 W |
Rail | TS 35 |
Rated impulse withstand voltage | 6 kV |
Surge voltage category | III |
Type of mounting | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318811) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=4000003740) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |