Properties
Version | , USB jacks, Type C, None, SMD solder connection, 0.50 mm, Number of poles: 24, 90°, Solder pin length (l): 1.15 mm, Gold over nickel, black, Reel |
Order No. | 3116000000 |
Type | FW R4 R1U 3.0N1 TY |
GTIN (EAN) | 4099987228268 |
Qty. | 1,000 items |
Packaging | Reel |
Depth | 7.9 mm |
Depth (inches) | 0.311 inch |
Height | 3.21 mm |
Height (inches) | 0.126 inch |
Width | 8.94 mm |
Width (inches) | 0.352 inch |
Net weight | 10 g |
Mounting onto the PCB | SMD solder connection |
Number of poles | 24 |
Number of solder pins per pole | 1 |
Outgoing elbow | 90° |
Performance-Category | 10 Gbit/s |
Pitch in inches (P) | 0.02 " |
Pitch in mm (P) | 0.5 mm |
Plugging cycles | ≥ 10000 |
Protection degree | IP20 |
Shield surface | nickel-plated |
Shield tabs | none |
Shielding | 360° shield contact |
Shielding material | Brass |
Side termination, characteristic | None |
Solder pin length (l) | 1.15 mm |
Soldering process |
Reflow soldering
Manual soldering |
Transmission rate | 10 Gbit/s |
Dielectric strength, contact / contact | 750 V AC |
Insulation strength | ≥ 100 MΩ |
Rated voltage | 5 V |
Insulating material | LCP |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulation strength | ≥ 100 MΩ |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | Copper alloy |
Contact material | Gold over nickel |
Contact surface | Gold over nickel |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 80 °C |
Packaging | Reel |
VPE length | 0 mm |
VPE width | 0 mm |
VPE height | 0 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_322230) |
Technical Documentation | [3116000000_FW R4 R1U 3.0N1 TY_20241127](https://mdcop.weidmueller.com/mediadelivery/asset/900_323575) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
ROHS | Conform |